(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rectangular General Sign "Caution. High Temperatures" GR124

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 093124

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Caution High Temperature
  • Color
    Orange
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR124
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
093124
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 655.36

2 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Caution High Temperature
  • Color
    Orange
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR124
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.

Product Description

350 × 250 × 1 mm, rigid polyvinyl chloride

Specifications of 093124

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Caution High Temperature
  • Color
    Orange
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR124
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
093124
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 655.36

2 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1