(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rectangular General Sign "Smoking Area" GR82

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 93082

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Smoking Area
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR82
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
93082
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 655.36

1 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Smoking Area
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR82
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.

Product Description

350 × 250 × 1 mm, rigid polyvinyl chloride

Specifications of 93082

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Smoking Area
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR82
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
93082
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 655.36

1 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon