- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Command Tag "Do Not Use" Tag -103
Specifications of 085103
-
- Size(mm)
- 120×80×2
-
- Contens Displayed Detail
- Must Not Be Used
-
- Color
- Red
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Sign-103
-
- Print Direction
- Double-sided print
-
- Specifications
- 5 mmφ Hole X 1
-
- Specification 2
- Laminated
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 655.36
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Size(mm)
- 120×80×2
-
- Contens Displayed Detail
- Must Not Be Used
-
- Color
- Red
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Sign-103
-
- Print Direction
- Double-sided print
-
- Specifications
- 5 mmφ Hole X 1
-
- Specification 2
- Laminated
-
- Amount Of Content
- 1 pc.
Product Description
120 × 80 × 2 mm, rigid polyvinyl chloride
Specifications of 085103
-
- Size(mm)
- 120×80×2
-
- Contens Displayed Detail
- Must Not Be Used
-
- Color
- Red
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Sign-103
-
- Print Direction
- Double-sided print
-
- Specifications
- 5 mmφ Hole X 1
-
- Specification 2
- Laminated
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 655.36
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy