(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Command Tag "Do Not Supply Power" Tag -101

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 085101

  • Size(mm)
    120×80×2
  • Contens Displayed Detail
    Power Transmission Prohibited
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Sign-101
  • Print Direction
    Double-sided print
  • Specifications
    5 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
085101
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 655.36

2 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Size(mm)
    120×80×2
  • Contens Displayed Detail
    Power Transmission Prohibited
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Sign-101
  • Print Direction
    Double-sided print
  • Specifications
    5 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.

Product Description

An important tag used to inform people that power transmission is prohibited, on which the name can be written directly. It is made of rigid PVC and has excellent flame retardancy, chemical resistance, oil resistance, and durability.

Specifications of 085101

  • Size(mm)
    120×80×2
  • Contens Displayed Detail
    Power Transmission Prohibited
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Sign-101
  • Print Direction
    Double-sided print
  • Specifications
    5 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
085101
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 655.36

2 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon