• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Disaster Prevention Unified Safety Signage "Smoking Area" KL11 (Large)

Disaster Prevention Unified Safety Signage "Smoking Area" KL11 (Large)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

600 × 450 × 1 mm, polypropylene

Basic Specifications

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Smoking Area
  • Material Details
    Polypropylene
  • Cord
    KL11 (Large)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 081111
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Smoking Area
  • Material Details
    Polypropylene
  • Cord
    KL11 (Large)
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Eco Mark Certified Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)