(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Name Sign (Sticker Type) "Operations Chief, Deputy, Supervisor" Stick 75

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 047075

  • Size(mm)
    200×80
  • Contens Displayed Detail
    Operation Chief, Sub, Lead
  • Color
    Yellow
  • Material Details
    PET Sticker
  • Cord
    Stick 75
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
047075
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Sheets)

Basic Specifications

  • Size(mm)
    200×80
  • Contens Displayed Detail
    Operation Chief, Sub, Lead
  • Color
    Yellow
  • Material Details
    PET Sticker
  • Cord
    Stick 75
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

A sticker-type safety sign that can be displayed by the person in charge of the work.
[Features]
·A type sign that expands and writes "operation chief/deputy/principal".
·The size is 200 x 80 mm, and the material is PET sticker.
·A release paper is attached to the back side, and it is used by pasting.
·A set of 10 sheets is an eco-friendly product.
[Applications]
·It can be used where the work chief is specified and notification is required.

Specifications of 047075

  • Size(mm)
    200×80
  • Contens Displayed Detail
    Operation Chief, Sub, Lead
  • Color
    Yellow
  • Material Details
    PET Sticker
  • Cord
    Stick 75
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
047075
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon