(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Name Sign (Resin Type) "Management Chief" Name 530

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 046530

  • Size(mm)
    40×140×1
  • Contens Displayed Detail
    Management Officer
  • Color
    White
  • Details Type
    Landscape Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 530
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
046530
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 321.18

2 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Size(mm)
    40×140×1
  • Contens Displayed Detail
    Management Officer
  • Color
    White
  • Details Type
    Landscape Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 530
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style
  • Amount Of Content
    1 pc.

Product Description

A horizontal sticker used to notify the person in charge of management, on which the name can be written directly. It is made of rigid PVC and has excellent flame retardancy, chemical resistance, oil resistance, and durability.

Specifications of 046530

  • Size(mm)
    40×140×1
  • Contens Displayed Detail
    Management Officer
  • Color
    White
  • Details Type
    Landscape Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 530
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
046530
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 321.18

2 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1