- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Name Sign (Resin Type) "Fire Chief" Name 520
Specifications of 046520
-
- Size(mm)
- 140×40×1
-
- Contens Displayed Detail
- Fire Officer
-
- Color
- White
-
- Details Type
- Portrait Type
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Name 520
-
- Print Direction
- Front Print
-
- Specifications
- With Backing Tape
-
- Specification 2
- Name Entering Style
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 321.18
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Size(mm)
- 140×40×1
-
- Contens Displayed Detail
- Fire Officer
-
- Color
- White
-
- Details Type
- Portrait Type
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Name 520
-
- Print Direction
- Front Print
-
- Specifications
- With Backing Tape
-
- Specification 2
- Name Entering Style
-
- Amount Of Content
- 1 pc.
Product Description
A sticker used to notify the person responsible for the fire, on which the name can be written directly. It is made of rigid PVC and has excellent flame retardancy, chemical resistance, oil resistance, and durability.
Specifications of 046520
-
- Size(mm)
- 140×40×1
-
- Contens Displayed Detail
- Fire Officer
-
- Color
- White
-
- Details Type
- Portrait Type
-
- Material Details
- Hard Polyvinyl Chloride
-
- Cord
- Name 520
-
- Print Direction
- Front Print
-
- Specifications
- With Backing Tape
-
- Specification 2
- Name Entering Style
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 321.18
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy