(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Gas Name Label "Argon" High Pressure 110

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 039110

  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Argon
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 110
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
039110
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

2 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Argon
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 110
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.

Product Description

450 × 300 × 1 mm, rigid polyvinyl chloride

Specifications of 039110

  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Argon
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 110
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
039110
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

2 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1