(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Gas Name Label Height 100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 39100

  • Size(mm)
    450×300×1
  • Details Type
    Illustrations
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 100
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
39100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

2 Piece(s) 7 Day(s) or more 1 pc.

Basic Specifications

  • Size(mm)
    450×300×1
  • Details Type
    Illustrations
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 100
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.

Product Description

This sticker is used to indicate the name of the high-pressure gas, and is made of rigid PVC and has excellent flame retardancy, chemical resistance, oil resistance, and durability.

Specifications of 39100

  • Size(mm)
    450×300×1
  • Details Type
    Illustrations
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 100
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
39100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

2 Piece(s) 7 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1