(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Safety Sign "Catching Hazard" JH-25S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 029125

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Catching hazard
  • Material Details
    PVC Sticker
  • Cord
    JH-25S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029125
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,163.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)

Basic Specifications

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Catching hazard
  • Material Details
    PVC Sticker
  • Cord
    JH-25S
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

160 × 120 mm, polyvinyl chloride sticker

Specifications of 029125

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Catching hazard
  • Material Details
    PVC Sticker
  • Cord
    JH-25S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029125
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,163.00

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1