(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Safety Sign "Maintain Cleanliness" JH-10S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 029110

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Cleaning
  • Material Details
    PVC Sticker
  • Cord
    JH-10S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029110
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Bag (5 Sheets)

Basic Specifications

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Cleaning
  • Material Details
    PVC Sticker
  • Cord
    JH-10S
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

PET sticker that has excellent water and weather resistance and can be used indoors and outdoors, and can be used in factories, research facilities, general facilities, etc.

Specifications of 029110

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Cleaning
  • Material Details
    PVC Sticker
  • Cord
    JH-10S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
029110
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 1,138.89

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1