(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Sign "Don't Touch" JH-6S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 29106

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Do not touch
  • Material Details
    PVC Sticker
  • Cord
    JH-6S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
29106
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 860.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Bag (5 Sheets)

Basic Specifications

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Do not touch
  • Material Details
    PVC Sticker
  • Cord
    JH-6S
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

160 × 120 mm, polyvinyl chloride sticker

Specifications of 29106

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Do not touch
  • Material Details
    PVC Sticker
  • Cord
    JH-6S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
29106
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 860.00

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon