(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Safety Mark (Warning), "Caution - High Voltage" JA-236S

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 393236

  • Product Type
    Safety sign
  • Size(mm)
    450×225×1
  • Contens Displayed Detail
    Danger High Voltage
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-236S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
393236
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,161.65

2 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    450×225×1
  • Contens Displayed Detail
    Danger High Voltage
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-236S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.

Product Description

Japan Green Cross Society JIS Safety Sign (Warning) "High Pressure Caution" JA-236S.

Specifications of 393236

  • Product Type
    Safety sign
  • Size(mm)
    450×225×1
  • Contens Displayed Detail
    Danger High Voltage
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-236S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
393236
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,161.65

2 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon