• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Accident-Free Record Board Optional Parts _1

Accident-Free Record Board Optional Parts _1

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

(Large label) 33 × 50 mm / (Small label) 33 × 33 mm (Number label) 37 × 28 mm, Rigid polyvinyl chloride (with magnets)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
9 Day(s) or more
-

Part Number : 229452
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Size(mm)
    (Large Label) 33 x 50 (Small Label) 33 x 33 (Number Label) 37 x 28
  • Cord
    Cards for Record-450
  • Set Content
    Green (Large Tag) 30 pcs / Green (Small Tag) 3 pcs Red (Large Tag) 4 pcs / Red (Small Tag) 2 pcs Orange (Large Tag) 4 pcs / Orange (Small Tag) 2 pcs Number Tag (Both Sides) 0-9 (5-Piece Set) 6 Sets / 1-12 (6-Piece Set) 1 Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)