• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Accident-Free Record Board _4

Accident-Free Record Board _4

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Attach green magnets to the printed day calendar for days with no accidents or disasters, orange or red magnets for days where accidents or disasters occur, and complete the green cross.
[Features]
· A list of optional parts is attached to each record sheet.
[Materials]
· Steel

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s) or more
-

Part Number : 229900
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Display Content
    Safety First
  • Size(mm)
    900×600×13
  • Cord
    Record-900
  • Specifications
    Aluminum frame included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)