- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Full Stainless Steel Mirror
Specifications of 276150
-
- Mirror Material
- Stainless Steel
-
- Type
- Pole Type
-
- Mirror Shape
- Square shape
-
- Number Of Mirrors
- 1 pc.
-
- Application
- For both indoor use and outdoor use
-
- Caution plate
- NA
-
- Size(mm)
- 225×320
-
- Cord
- Square Wall Type SS35
-
- Material
- Metal Fittings: Bright Chromate Plating
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 9,278.38
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Product Description
Safety mirror made completely from stainless steel that can be used indoors or outdoors on poles, etc.
[Features]
· Simple mirror made completely from stainless steel.
· Mirror made from stainless steel.
· Optional poles may be used.
· Metal fixtures: Compatible with diameters of 34 to 50.8 mm.
· Metal fixtures and hood included.
· Mounting: Pole or wall.
[Applications]
· Use as a simple mirror indoors or outdoors.
Specifications of 276150
-
- Mirror Material
- Stainless Steel
-
- Type
- Pole Type
-
- Mirror Shape
- Square shape
-
- Number Of Mirrors
- 1 pc.
-
- Application
- For both indoor use and outdoor use
-
- Caution plate
- NA
-
- Size(mm)
- 225×320
-
- Cord
- Square Wall Type SS35
-
- Material
- Metal Fittings: Bright Chromate Plating
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 9,278.38
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy