(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Screw Joint, Plastic Chain-Use Yellow / Black / White / Red

Screw Joint, Plastic Chain-Use Yellow / Black / White / Red

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 284113

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Red
  • Cord
    PSJ-60R
  • B×C(mm)
    9×6.5~8
  • Diameter × length(mmΦ×cm)
    6×4.73
  • Amount Of Content
    1 Set (2 pcs)
Part Number
284113
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 931.27

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more 1 Set (2 pcs)

Basic Specifications

Product Description

4 colors including white, yellow, etc. are available
[Features]
· Use to joint plastic color chains.
· Can be used with the PT-830 series as well.
[Material]
· Nylon

Specifications of 284113

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Red
  • Cord
    PSJ-60R
  • B×C(mm)
    9×6.5~8
  • Diameter × length(mmΦ×cm)
    6×4.73
  • Amount Of Content
    1 Set (2 pcs)
Part Number
284113
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 931.27

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more 1 Set (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1