(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Luminance Reflective Sheet Thickness (mm) 1.4

High Luminance Reflective Sheet Thickness (mm) 1.4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,023.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
390001
390002
390003
390004
390005
390006
390008
390009
390010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Amount Of Content

₹ 1,023.69

1 Piece(s) 9 Day(s) or more Red 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 9 Day(s) or more White 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 7 Day(s) or more Yellow 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 9 Day(s) or more Fluorescent Yellow 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 9 Day(s) or more Fluorescent Orange 4.5 x 25 1 pc.

₹ 1,713.49

1 Piece(s) 9 Day(s) or more Red 9×25 1 pc.

₹ 1,713.49

1 Piece(s) 11 Day(s) or more Yellow 9×25 1 pc.

₹ 1,713.49

1 Piece(s) 9 Day(s) or more Fluorescent Yellow 9×25 1 pc.

₹ 1,713.49

1 Piece(s) 9 Day(s) or more Fluorescent Orange 9×25 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Amount Of Content

Basic Specifications

  • Product Type
    Protection supplies
  • Thickness(mm)
    1.4
  • Material
    High Luminosity Reflective Sheet, Acrylic Adhesive (Beta Tape)
  • Features 1
    Approximately 4.5 times as bright as an enclosed lens
  • Features 2
    As the adhesive is beta tape type, it can stick to concrete surfaces as well.
  • Amount Of Content
    1 pc.

Product Description

3M Capsule Prism model. Available in 2 sizes and 5 colors each

Part Number
390001
390002
390003
390004
390005
390006
390008
390009
390010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Amount Of Content

₹ 1,023.69

1 Piece(s) 9 Day(s) or more Red 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 9 Day(s) or more White 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 7 Day(s) or more Yellow 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 9 Day(s) or more Fluorescent Yellow 4.5 x 25 1 pc.

₹ 1,023.69

1 Piece(s) 9 Day(s) or more Fluorescent Orange 4.5 x 25 1 pc.

₹ 1,713.49

1 Piece(s) 9 Day(s) or more Red 9×25 1 pc.

₹ 1,713.49

1 Piece(s) 11 Day(s) or more Yellow 9×25 1 pc.

₹ 1,713.49

1 Piece(s) 9 Day(s) or more Fluorescent Yellow 9×25 1 pc.

₹ 1,713.49

1 Piece(s) 9 Day(s) or more Fluorescent Orange 9×25 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list