(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fiber Card (with Ring Hole)【100 Pieces Per Package】

Fiber Card (with Ring Hole)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product ModelName TagSize(mm)15φ
TypeRound typeCordRound Fiber Tag -15
Specifications 1With StringMaterialStrong Fiber
Quantity100 Per Set - -

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product ModelName TagSize(mm)15φ
TypeRound typeCordRound Fiber Tag -15
Specifications 1With StringMaterialStrong Fiber
Quantity100 Per Set - -

Loading...

Configured Specifications

Product ModelName TagSize(mm)15φ
TypeRound typeCordRound Fiber Tag -15
Specifications 1With StringMaterialStrong Fiber
Quantity100 Per Set - -

Product Description

Useful name tag that can be used as the application requires.
[Features]
· Slips made of hardened fiber material.
· Comes with strap for distinguishing shelves, tools, etc.
[Applications]
· Ideal for sorting and organizing various items, including shelves, tools, keys, wires and more.

Fiber Card (with Ring Hole)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product ModelName TagSize(mm)15φ
TypeRound typeCordRound Fiber Tag -15
Specifications 1With StringMaterialStrong Fiber
Quantity100 Per Set - -

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product ModelName TagSize(mm)15φ
TypeRound typeCordRound Fiber Tag -15
Specifications 1With StringMaterialStrong Fiber
Quantity100 Per Set - -
Part Number
200301
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,017.53

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Name Tag Size(mm) 15φ Type Round type
Cord Round Fiber Tag -15 Specifications 1 With String Material Strong Fiber
Quantity 100 Per Set

Please check the type/dimensions/specifications of the part 200301 in the Fiber Card (with Ring Hole) series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language