(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· A dedicated dry sanding sheet that is clog-proofed for excellent durability.
· D745D: Can also be used in air/electric sanders.
Part Number |
---|
A60-D745D-228-280 |
A80-D745D-228-280 |
A100-D745D-228-280 |
A120-D745D-228-280 |
A150-D745D-228-280 |
A180-D745D-228-280 |
A240-D745D-228-280 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|
₹ 4,902.71 | 50 Piece(s) | 6 Day(s) or more | 60 | ||
₹ 4,216.80 | 50 Piece(s) | 6 Day(s) or more | 80 | ||
₹ 3,954.91 | 50 Piece(s) | 6 Day(s) or more | 100 | ||
₹ 3,350.25 | 50 Piece(s) | 6 Day(s) or more | 120 | ||
₹ 5,730.67 | 100 Piece(s) | 6 Day(s) or more | 150 | ||
₹ 5,615.71 | 100 Piece(s) | 6 Day(s) or more | 180 | ||
₹ 7,660.00 | 100 Piece(s) | 6 Day(s) or more | 240 |
Part Number |
---|
Loading...
Sheet Model | Dry Sanding Paper | Method of Using | Manual Grinding | Abrasive | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 228 | Length(mm) | 280 | Use | (1) Metal working, paint removal (2) Old paint surface removal (3) Wood working, paint removal (4) Automotive repair |
Base Material | Dwt | Quantity(Sheets) | 50 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy