(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Shoes 85402

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,323.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Weight(g)
    630
  • Amount Of Content
    1 Pair

Product Description

An ultra-lightweight work shoe for both men and women, with a cool design using two-tone colors.
[Features]
· Surprisingly lightweight, with both shoes weighing just 630 g.
· White and black monotone, for a sharp two-tone color.
· An easy-to-wear design for both men and women, with a casual feel.
· Employs an oil-resistant rubber sole for oil and slip resistance.
· Color variations are available.
[Applications]
· Ideal for workplaces where oil is handled, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language