(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Shoes 85127

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,842.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85127-40-24.5
85127-40-25.5
85127-40-26
85127-40-26.5
85127-40-27
85127-40-28
85127-90-22.5
85127-90-23
85127-90-23.5
85127-90-24
85127-90-26
85127-90-26.5
85127-90-27
85127-90-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details Amount Of Content

₹ 3,842.84

1 Piece(s) 5 Day(s) or more Blue series 24.5 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Blue series 25.5 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Blue series 26 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Blue series 26.5 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 9 Day(s) or more Blue series 27 Blue 1 Pair

₹ 3,929.25

1 Piece(s) 5 Day(s) or more Blue series 28 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 22.5 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 23 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 23.5 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 24 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 26 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 26.5 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 27 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 28 Black 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Width of foot
    EEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Nylon Mesh
  • Toecap Material
    Steel Toe Cap
  • Standard Equivalent Product
    JSA A Standard Class A Certified Product
  • Weight(g)
    640
  • Amount Of Content
    1 Pair

Product Description

A work shoe that is a JSAA standard certified product.
[Features]
· A shoelace pocket prevents the pulling and loosening of the shoelace and improves work safety.
· JSAA Class A certified.
· Very light shoes that weigh 680 g (both shoes) even with the steel toe box.
· A slim, authentic work shoe with 4 bright color variations available.
[Applications]
· The sole is shaped to wrap around the heel, making it easy to drive.

Part Number
85127-40-24.5
85127-40-25.5
85127-40-26
85127-40-26.5
85127-40-27
85127-40-28
85127-90-22.5
85127-90-23
85127-90-23.5
85127-90-24
85127-90-26
85127-90-26.5
85127-90-27
85127-90-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details Amount Of Content

₹ 3,842.84

1 Piece(s) 5 Day(s) or more Blue series 24.5 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Blue series 25.5 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Blue series 26 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Blue series 26.5 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 9 Day(s) or more Blue series 27 Blue 1 Pair

₹ 3,929.25

1 Piece(s) 5 Day(s) or more Blue series 28 Blue 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 22.5 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 23 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 23.5 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 24 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 26 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 26.5 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 27 Black 1 Pair

₹ 3,943.29

1 Piece(s) 5 Day(s) or more Black series 28 Black 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon