(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ZIP up Safety Shoes 85118

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,980.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With Laces and Zipper
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather
  • Toecap Material
    Resin Toe Box
  • Weight(g)
    640
  • Amount Of Content
    1 Pair

Product Description

A work shoe that has a side zipper, making it easy to put on and take off the shoe, and a non-slip sole.
[Features]
· The non-slip sole is a unique cube design that uses oil-resistant rubber.
· The toe part has mesh vents for high breathability and improved design performance.
[Applications]
· Resistant to slipping on water and oil, supporting work environments such as gasoline stations, auto maintenance and iron-working sites.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list