(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Shoes 85102

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,495.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Oil Resistant
    Included
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Perforated Steel
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Weight(g)
    800
  • Amount Of Content
    1 Pair

Product Description

A long-selling model of work shoe with Magic Tape for ease of putting on and removal.
[Features]
· Sole provides excellent shock absorbency with oil-resistant rubber finish for peace of mind.
· Two Magic Tape straps make putting shoes on easy.
· Unisex, so it can be used in a wide variety of workplaces.
· Uses stripes over plain colors for a sporty look.
· The sole is shaped to wrap around the heel, making it easy to drive.
· Reflective material is used on the X-logo of the heel, maintaining high safety when working at night, etc.
[Applications]
· Ideal for vehicle driving and working outside.