(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Safety Shoes 85100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,495.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85100-90-26
85100-90-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Amount Of Content

₹ 4,495.13

1 Piece(s) 8 Day(s) or more 26 1 Pair

₹ 4,495.13

1 Piece(s) 5 Day(s) or more 28 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    Without standards
  • Toecap
    Included
  • Width of foot
    EEEE
  • Soles
    EVA (Synthetic rubber) + Rubber
  • Instep cover
    Synthetic Leather + Mesh
  • Toecap Material
    Perforated Steel
  • Standard Equivalent Product
    JIS T 8101 Grade S Equivalent
  • Color Details
    Black
  • Weight(g)
    800
  • Amount Of Content
    1 Pair

Product Description

A popular, long-selling mesh-model work shoe.
[Features]
· Long-selling, first-generation "ultra-light" shoe established for over 10 years as the standard for mesh safety shoes.
· A unisex shoe that is lightweight and offers a comfortable fit for anyone.
· Simple, monotone coloring. Color of sole is the same for all shoe colors.
· The sole is shaped to wrap around the heel, making it easy to drive.
· Reflective material is used on the X-logo of the heel, maintaining high safety when working at night, etc.
[Applications]
· Ideal for vehicle driving and working outside.

Part Number
85100-90-26
85100-90-28
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Amount Of Content

₹ 4,495.13

1 Piece(s) 8 Day(s) or more 26 1 Pair

₹ 4,495.13

1 Piece(s) 5 Day(s) or more 28 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon