- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Sneakers, Tie-in String Type A550
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Size (cm) |
Color Details |
Accessories |
Amount Of Content |
|
₹ 2,909.27
|
3 Piece(s)
|
|
6 Day(s) or more
|
Black series |
23.5 |
Black |
Spare String (Red) |
1 Pair |
|
₹ 2,909.27
|
5 Piece(s)
|
|
6 Day(s) or more
|
Black series |
27 |
Black |
Spare String (Red) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
24 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
24.5 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
25 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
5 Piece(s)
|
|
6 Day(s) or more
|
White series |
25.5 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
26 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
26.5 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
18 Day(s) or more
|
White series |
27 |
White |
Spare String (Green) |
1 Pair |
Basic Specifications
-
- Product Model
- Work shoes
-
- Shape
- Low shoes
-
- Antistatic shoes
- x
-
- Instep cover type
- With laces
-
- Oil Resistant
- None
-
- Standard
- Without standards
-
- Toecap
- Included
-
- Upper Leather
- Artificial leather
-
- Material: Toecap
- Steel (JIS T8101 S Type Equivalent)
-
- Material: Sole
- EVA + synthetic rubber
-
- Use
- General Light Work
-
- Mass(g)
- 800
-
- Wise
- EEE
-
- Features
- Recommended for people with high insteps.
-
- Precautions
- Because of the special characteristics of the material, please avoid work involving heat, work that produces metal shavings, and use in places where chemicals are used.
-
- Amount Of Content
- 1 Pair
Product Description
A sporty sneaker-type safety shoe. A JIS standard S type equivalent steel toe box is used for the toe.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Size (cm) |
Color Details |
Accessories |
Amount Of Content |
|
₹ 2,909.27
|
3 Piece(s)
|
|
6 Day(s) or more
|
Black series |
23.5 |
Black |
Spare String (Red) |
1 Pair |
|
₹ 2,909.27
|
5 Piece(s)
|
|
6 Day(s) or more
|
Black series |
27 |
Black |
Spare String (Red) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
24 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
24.5 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
25 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
5 Piece(s)
|
|
6 Day(s) or more
|
White series |
25.5 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
26 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
5 Day(s) or more
|
White series |
26.5 |
White |
Spare String (Green) |
1 Pair |
|
₹ 2,909.27
|
1 Piece(s)
|
|
18 Day(s) or more
|
White series |
27 |
White |
Spare String (Green) |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy