(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Half Plug Gauge

Half Plug Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality, low cost.
· This is an original product of the manufacturer in which carbide alloy is used only on the side subjected to the most amount of use.
· Uses conventional SKS3 type equivalent material for the no-go side, achieving both wear/abrasion resistance and an affordable price.

 
Part Number
H726.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 44 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Limit Plug Gauge Nominal 26 Class H7
Type For Manufacturing Tolerance +0.021-0 Application Hole Measurement
Material Carbide / SKS-3
X
whatsapp-qr whatsapp-icon