(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Limit Thread Plug Gauge (UNF)

Limit Thread Plug Gauge (UNF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thread gauge is used to testing unified threads (fine thread), and confirms accuracy by managing limit of product thread with "go/no-go."

 
Part Number
1/2-20-UNF-GPIP2B
1/4-28-UNF-GPIP2B
3/4-16-UNF-GPIP2B
3/8-24-UNF-GPIP2B
5/16-24-UNF-GPIP2B
9/16-18-UNF-GPIP2B
NO.10-32-UNF-GPIP2B
NO.10-32-UNF-GPWP2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch P Class Type Hardness Material

₹ 11,874.15

1 Piece(s) 7 Day(s) or more 0.5-Inch modelsRidge 202BFor inspectionHRC58~62SKS-3

₹ 10,558.96

1 Piece(s) 5 Day(s) or more 0.25-Inch modelsRidge 282BFor inspectionHRC58~62SKS-3

₹ 13,563.13

1 Piece(s) 5 Day(s) or more 0.6875-Inch modelsRidge 162BFor inspectionHRC58~62SKS-3

₹ 11,469.76

1 Piece(s) 7 Day(s) or more 0.375-Inch modelsRidge 242BFor inspectionHRC58~62SKS-3

₹ 11,634.40

1 Piece(s) 7 Day(s) or more 0.3125-Inch modelsRidge 242BFor inspectionHRC58~62SKS-3

₹ 11,681.27

1 Piece(s) 5 Day(s) or more 0.5625-Inch modelsRidge 182BFor inspectionHRC58~62SKS-3

₹ 12,048.27

1 Piece(s) 5 Day(s) or more ------

₹ 12,286.13

1 Piece(s) 7 Day(s) or more ------

Loading...

  1. 1

Basic Information

Product Type Thread Plug Gauge Workpiece Female Thread
X
whatsapp-qr whatsapp-icon