(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A screw gauge used for inspection of screws (G) primarily for mechanical connections that do not require sealing, newly created by JIS after introduction of the ISO gauge standard.
· The difference from the conventional pipe parallel thread gauge PF is as follows.
· Classification y/n.
· A screw gauge grade for female screws is not available.
· Male thread gauges are classified as Grade A or Grade B.
· Note that GR is for both Grade A and Grade B.
· The distinction between use for inspection and use for manufacturing has been eliminated for both through and blind sides.
· Determination of pass/fail for thread ring gauge.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P | Type | Classification details |
---|---|---|---|---|---|---|---|---|
₹ 88,036.22 | 1 Piece(s) | 7 Day(s) or more | 1 1/2 | Ridge 11 | For inspection | Level B | ||
₹ 88,036.22 | 1 Piece(s) | 7 Day(s) or more | 1 1/2 | Ridge 11 | For Manufacturing | Level B | ||
₹ 74,386.45 | 1 Piece(s) | 7 Day(s) or more | 1 1/4 | Ridge 11 | For inspection | Level B | ||
₹ 74,386.45 | 1 Piece(s) | 7 Day(s) or more | 1 1/4 | Ridge 11 | For Manufacturing | Level B | ||
₹ 66,497.42 | 1 Piece(s) | 7 Day(s) or more | 1 1/8 | Ridge 11 | For inspection | Level B | ||
₹ 66,497.42 | 1 Piece(s) | 7 Day(s) or more | 1 1/8 | Ridge 11 | For Manufacturing | Level B | ||
₹ 38,108.96 | 1 Piece(s) | 7 Day(s) or more | 1/2 | Ridge 14 | For inspection | Grade A | ||
₹ 38,613.80 | 1 Piece(s) | 7 Day(s) or more | 1/2 | Ridge 14 | For inspection | Level B | ||
₹ 38,108.96 | 1 Piece(s) | 7 Day(s) or more | 1/2 | Ridge 14 | For Manufacturing | Level B | ||
₹ 107,154.73 | 1 Piece(s) | 7 Day(s) or more | 1 3/4 | Ridge 11 | For inspection | Level B | ||
₹ 107,154.73 | 1 Piece(s) | 7 Day(s) or more | 1 3/4 | Ridge 11 | For Manufacturing | Level B | ||
₹ 29,657.38 | 1 Piece(s) | 7 Day(s) or more | 1/4 | Ridge 19 | For inspection | Grade A | ||
₹ 30,162.24 | 1 Piece(s) | 7 Day(s) or more | 1/4 | Ridge 19 | For inspection | Level B | ||
₹ 29,657.38 | 1 Piece(s) | 7 Day(s) or more | 1/4 | Ridge 19 | For Manufacturing | Level B | ||
₹ 28,530.96 | 1 Piece(s) | 7 Day(s) or more | 1/8 | Ridge 28 | For inspection | Grade A | ||
₹ 29,035.80 | 1 Piece(s) | 7 Day(s) or more | 1/8 | Ridge 28 | For inspection | Level B | ||
₹ 28,530.96 | 1 Piece(s) | 7 Day(s) or more | 1/8 | Ridge 28 | For Manufacturing | Level B | ||
₹ 64,288.76 | 1 Piece(s) | 7 Day(s) or more | 1 | Ridge 11 | For inspection | Grade A | ||
₹ 64,288.76 | 1 Piece(s) | 7 Day(s) or more | 1 | Ridge 11 | For inspection | Level B | ||
₹ 64,288.76 | 1 Piece(s) | 7 Day(s) or more | 1 | Ridge 11 | For Manufacturing | Level B | ||
₹ 167,785.07 | 1 Piece(s) | 7 Day(s) or more | 2 1/2 | Ridge 11 | For inspection | Level B | ||
₹ 167,785.07 | 1 Piece(s) | 7 Day(s) or more | 2 1/2 | Ridge 11 | For Manufacturing | Level B | ||
₹ 141,390.96 | 1 Piece(s) | 7 Day(s) or more | 2 1/4 | Ridge 11 | For inspection | Level B | ||
₹ 141,390.96 | 1 Piece(s) | 7 Day(s) or more | 2 1/4 | Ridge 11 | For Manufacturing | Level B | ||
₹ 189,239.47 | 1 Piece(s) | 7 Day(s) or more | 2 3/4 | Ridge 11 | For Manufacturing | Level B | ||
₹ 189,239.47 | 1 Piece(s) | 7 Day(s) or more | 2 3/4 | Ridge 11 | For inspection | Level B | ||
₹ 110,879.58 | 1 Piece(s) | 7 Day(s) or more | 2 | Ridge 11 | For inspection | Level B | ||
₹ 110,879.58 | 1 Piece(s) | 7 Day(s) or more | 2 | Ridge 11 | For Manufacturing | Level B | ||
₹ 51,758.73 | 1 Piece(s) | 7 Day(s) or more | 3/4 | Ridge 14 | For inspection | Grade A | ||
₹ 51,758.73 | 1 Piece(s) | 7 Day(s) or more | 3/4 | Ridge 14 | For inspection | Level B | ||
₹ 51,758.73 | 1 Piece(s) | 7 Day(s) or more | 3/4 | Ridge 14 | For Manufacturing | Grade A | ||
₹ 51,758.73 | 1 Piece(s) | 7 Day(s) or more | 3/4 | Ridge 14 | For Manufacturing | Level B | ||
₹ 32,561.20 | 1 Piece(s) | 7 Day(s) or more | 3/8 | Ridge 19 | For inspection | Grade A | ||
₹ 33,066.04 | 1 Piece(s) | 7 Day(s) or more | 3/8 | Ridge 19 | For inspection | Level B | ||
₹ 32,561.20 | 1 Piece(s) | 7 Day(s) or more | 3/8 | Ridge 19 | For Manufacturing | Grade A | ||
₹ 32,561.20 | 1 Piece(s) | 7 Day(s) or more | 3/8 | Ridge 19 | For Manufacturing | Level B | ||
₹ 47,082.91 | 1 Piece(s) | 7 Day(s) or more | 5/8 | Ridge 14 | For inspection | Level B | ||
₹ 47,082.91 | 1 Piece(s) | 7 Day(s) or more | 5/8 | Ridge 14 | For Manufacturing | Level B | ||
₹ 57,223.45 | 1 Piece(s) | 7 Day(s) or more | 7/8 | Ridge 14 | For inspection | Level B | ||
₹ 57,223.45 | 1 Piece(s) | 7 Day(s) or more | 7/8 | Ridge 14 | For Manufacturing | Level B |
Part Number |
---|
Loading...
Product Type | Thread ring gauge | Workpiece | Male thread | Hardness | HRC58~62 |
---|---|---|---|---|---|
Material | SKS-3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy