(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Parallel Pipe Thread Limit Ring Gauge (G)

Parallel Pipe Thread Limit Ring Gauge (G)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,066₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A screw gauge used for inspection of screws (G) primarily for mechanical connections that do not require sealing, newly created by JIS after introduction of the ISO gauge standard.

 
Part Number
G1/2-14-GRNR-B
G3/8-19-GRNR-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch P

₹ 38,613.80

1 Piece(s) 5 Day(s) or more 1/2Ridge 14

₹ 33,066.04

1 Piece(s) 5 Day(s) or more 3/8Ridge 19

Loading...

  1. 1

Basic Information

Product Type Thread ring gauge Workpiece Male thread Classification details Level B
Hardness HRC58~62 Material SKS-3