(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue level, single tube for incline

Blue level, single tube for incline
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Bubble moves a lot so gradients can be read at a glance


[Features]
· Even if sand or mud enters while working, the inside can be water washed, so it can be stored cleanly.
· Horizontal and 5 types of gradient (0.5/100, 1/100, 1.5/100, 2/100, 2.5/100) measurement possible.
· The single pipe system enables continuous measurement of gradients.
· The single pipe system enables bidirectional measurement.
· The measuring surface has a rounded shape to provide stability for use.
· Since the bubble tube includes a luminescent sheet, it is useful for working in the dark.
· For confirming and adjusting gradients when installing drain pipes in houses

Blue level, single tube for incline
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
76358
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,330.51

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Level gauge Length(mm) 300 Magnet NA
Height(mm) 42 Thickness(mm) 34 Accuracy ±1.5mm/m
Material: Main body Aluminum Material: bubble tube Glass Material: liquid Petroleum-Based Solution
Material: side cap Rubber Material: cover ABS Resin / Polycarbonate Resin Application For confirming and adjusting gradients when installing drain pipes in houses
Mass(g) 305 Features ● The inside can be washed with water for clean storage even if sand or dirt gets inside when working ● One pipe type enables continuous measurement of gradient ● One pipe type enables both directions to be measured ● The measurement surface is rounded so it can be used safely ● Has a bubble tube with luminous sheet convenient for work in the dark ● Horizontal and 5 types of gradient (0.5/100, 1/100, 1.5/100, 2/100, 2.5/100) measurement possible
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list