(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

For Tapered Screw for Pipe (Long Screw Type) PT

For Tapered Screw for Pipe (Long Screw Type) PT

A cutting tap used for screw tapping in connecting pipes and pipe parts where the main purpose is mechanical connection. Can be used for machining tapered threads requiring durability such as water pipes and gas pipes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TH2T01K-8
TH2T02K
TH2T04
TH2T06
TH2T08Q
TH2T10Q
TH2T12Q
TH2T14Q
TH2T16U
TH2T18U
TH2T20U
TH2T24U
TH2T28U
TH2T32U
TH2T36U
TH2T40U
TH2T48U
TH2T56U
TH2T64U
Part NumberVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
11 Day(s) or more 1/16-2855198694i13
11 Day(s) or more 1/8-2855198694h13
11 Day(s) or more 1/4-196228119124h21
11 Day(s) or more 3/8-1965281411144h21
11 Day(s) or more 1/2-1480351814174h25
11 Day(s) or more 5/8-1482351915184h25
11 Day(s) or more 3/4-1485352317204h25
13 Day(s) or more 7/8-1490402419224h28
11 Day(s) or more 1′-1195452621245h32
11 Day(s) or more 1′1/8-11100452821245h32
13 Day(s) or more 1′1/4-11105453226305h32
11 Day(s) or more 1′1/2-11110453829326h32
13 Day(s) or more 1′3/4-11115454232356h32
11 Day(s) or more 2′-11120504635386h35
11 Day(s) or more 2′1/4-11145655038426h50
13 Day(s) or more 2′1/2-11145655541448h50
13 Day(s) or more 3′-11155656550528h52
13 Day(s) or more 3′1/2-11165687054588h52
11 Day(s) or more 4′-111707075586210h55

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)