(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Long Shank Spiral Tap Left-Hand Thread LS-SP(LH)(LS-N-SP(LH))

Long Shank Spiral Tap Left-Hand Thread LS-SP(LH)(LS-N-SP(LH))

* LS-N-SP will switch to LS-SP(LH) as soon as the stock runs out.

PDF

Part Number
SPP3.0GL10L
SPQ010NL15-L
SPQ010OL15-L
SPQ012NL15-L
SPQ012OL15-L
SPQ012PL15-L
SPQ014OL15-L
SPQ014QL15-L
SPQ016OL15-L
SPQ016QL15-L
SPQ4.0IL10L
SPQ5.0KL10L
SPQ6.0ML10L
SPQ6.0ML15L
SPQ8.0NL15-L
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle Threaded Direction
13 Day(s) or more M30.5100P191443.26c40°For Left Screws
11 Day(s) or more M101.25150P223-75.58e40°For Left Screws
11 Day(s) or more M101.5150P223-75.58e40°For Left Screws
13 Day(s) or more M121.25150P226-8.56.59e40°For Left Screws
13 Day(s) or more M121.5150P226-8.56.59e40°For Left Screws
11 Day(s) or more M121.75150P226-8.56.59e40°For Left Screws
11 Day(s) or more M141.5150P226-10.5811e40°For Left Screws
13 Day(s) or more M142150P226-10.5811e40°For Left Screws
13 Day(s) or more M161.5150P226-12.51013e40°For Left Screws
13 Day(s) or more M162150P226-12.51013e40°For Left Screws
13 Day(s) or more M40.7100P21117547c40°For Left Screws
11 Day(s) or more M50.8100P213225.54.57c40°For Left Screws
11 Day(s) or more M61100P2152664.57c40°For Left Screws
11 Day(s) or more M61150P2152664.57c40°For Left Screws
11 Day(s) or more M81.25150P219-6.258e40°For Left Screws

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3