(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Universal Spiral Tap U-SP

Universal Spiral Tap U-SP

Thread component has a special shape. Several threads are totally left untouched while the remaining half of the threads are chamfered. A coating spiral tap for blind holes that maintains chip-flow by its unique slot shape and achieves reduction of friction resistance

PDF

Part Number
USNMQ3.0G
USNMQ4.0I
USNMQ5.0K
USNMQ6.0M
USNMR010N
USNMR010O
USNMR012O
USNMR012P
USNMR8.0N
USNQ3.0G
USNQ4.0I
USNQ5.0K
USNQ6.0M
USNR010N
USNR010O
USNR012O
USNR012P
USNR8.0N
Part NumberVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle
13 Day(s) or more M30.546P291443.26d40°
13 Day(s) or more M40.752P21117547d40°
13 Day(s) or more M50.860P213225.54.57d40°
13 Day(s) or more M6162P2152664.57d40°
13 Day(s) or more M101.2575P323-75.58f40°
13 Day(s) or more M101.575P323-75.58f40°
13 Day(s) or more M121.582P326-8.56.59f40°
13 Day(s) or more M121.7582P326-8.56.59f40°
13 Day(s) or more M81.2570P319-6.258f40°
13 Day(s) or more M30.546P2111843.26d40°
13 Day(s) or more M40.752P21320547d40°
13 Day(s) or more M50.860P216255.54.57d40°
13 Day(s) or more M6162P2192864.57d40°
13 Day(s) or more M101.2575P324-75.58f40°
13 Day(s) or more M101.575P324-75.58f40°
13 Day(s) or more M121.582P329-8.56.59f40°
13 Day(s) or more M121.7582P329-8.56.59f40°
13 Day(s) or more M81.2570P322-6.258f40°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)