(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silicone King Spatula, Blade Width 7–33 mm

Silicone King Spatula, Blade Width 7–33 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4977292114356

  • Product Model
    Caulking Spatula
  • Material (Blade)
    Resin
  • Blade Width(mm)
    7
  • Blade Length(mm)
    175
  • Use
    For caulking of window frames, water siding, and cloth finishing.
  • Depth(mm)
    7
  • Blade Edge Thickness
    4
  • Material
    Main Body: Polyacetal; Elastic: Silicone Rubber
  • Grip Part
    (Width) 22 mm / (Thickness) 7 mm
  • Mass(g)
    16
  • Feature 1
    Made of light flexible plastic, fits well in your hand, will not damage walls or tile.
  • Feature 2
    You can gloss the caulking surface.
  • Quantity
    1 pc.
Part Number
4977292114356
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 256.53

2 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Caulking Spatula
  • Material (Blade)
    Resin
  • Blade Width(mm)
    7
  • Blade Length(mm)
    175
  • Use
    For caulking of window frames, water siding, and cloth finishing.
  • Depth(mm)
    7
  • Blade Edge Thickness
    4
  • Material
    Main Body: Polyacetal; Elastic: Silicone Rubber
  • Grip Part
    (Width) 22 mm / (Thickness) 7 mm
  • Mass(g)
    16
  • Feature 1
    Made of light flexible plastic, fits well in your hand, will not damage walls or tile.
  • Feature 2
    You can gloss the caulking surface.
  • Quantity
    1 pc.

Product Description

Convenient silicone caulking spatula for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
[Features]
· The silicone rubber fits the surface of the wall, so it is perfect for caulking on walls with uneven surfaces.
· Made of lightweight, flexible plastic that fits easily in your hand, and won't damage walls or tile.
· It is possible to bring out a shine on the caulking surface.
[Applications]
· Convenient for caulking around sashes and siding around plumbing, as well as wallpaper finishing.

Specifications of 4977292114356

  • Product Model
    Caulking Spatula
  • Material (Blade)
    Resin
  • Blade Width(mm)
    7
  • Blade Length(mm)
    175
  • Use
    For caulking of window frames, water siding, and cloth finishing.
  • Depth(mm)
    7
  • Blade Edge Thickness
    4
  • Material
    Main Body: Polyacetal; Elastic: Silicone Rubber
  • Grip Part
    (Width) 22 mm / (Thickness) 7 mm
  • Mass(g)
    16
  • Feature 1
    Made of light flexible plastic, fits well in your hand, will not damage walls or tile.
  • Feature 2
    You can gloss the caulking surface.
  • Quantity
    1 pc.
Part Number
4977292114356
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 256.53

2 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon