(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292114301 |
4977292114318 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Details Model | Total Length (mm) |
Depth (mm) |
Set Content | Mass (g) |
Feature 1 | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 586.76 |
1 Pack(s) |
4 Pieces Per Package |
8 Day(s) or more | - | Set | - | - | 4-piece Set (Soft Caulking Spatula 5 mm / 10 mm / 15 mm / for Corners) | 71 | Set containing each one piece each of 5 mm, 10 mm, and 15 mm sizes for corners. Use the appropriate one depending on the location. | 1 pc. | ||
₹ 242.76 |
2 Piece(s) | - | 8 Day(s) or more | 5 | - | 175 | 7 | - | 15 | While it cannot be finished until sealant is applied and it dries, patting down with a soft sponge allows for it to be applied immediately. | 1 pc. |
Convenient spatula for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
[Features]
· This set contains one each of 5 mm, 10 mm and 15 mm size spatulas, plus one for use in corners.
· Use the one that suits the place where you are working.
· Made of lightweight, flexible plastic that fits easily in your hand, and won't damage walls or tile.
[Applications]
· Convenient for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
Part Number |
---|
4977292114301 |
4977292114318 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Details Model | Total Length (mm) |
Depth (mm) |
Set Content | Mass (g) |
Feature 1 | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 586.76 |
1 Pack(s) |
4 Pieces Per Package |
8 Day(s) or more | - | Set | - | - | 4-piece Set (Soft Caulking Spatula 5 mm / 10 mm / 15 mm / for Corners) | 71 | Set containing each one piece each of 5 mm, 10 mm, and 15 mm sizes for corners. Use the appropriate one depending on the location. | 1 pc. | ||
₹ 242.76 |
2 Piece(s) | - | 8 Day(s) or more | 5 | - | 175 | 7 | - | 15 | While it cannot be finished until sealant is applied and it dries, patting down with a soft sponge allows for it to be applied immediately. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy