(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Caulking Spatula, Blade Width 5 mm/10 mm/15 mm

Resin Caulking Spatula, Blade Width 5 mm/10 mm/15 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 186.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292114264
4977292114271
4977292114288
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Total Length
(mm)
Mass
(g)
Quantity

₹ 186.00

1 Piece(s) 5 Day(s) or more 5 175 15 1 pc.

₹ 201.60

2 Piece(s) 8 Day(s) or more 10 185 16 1 pc.

₹ 186.00

1 Piece(s) 5 Day(s) or more 15 205 19 1 pc.

Basic Specifications

  • Product Model
    Caulking Spatula
  • Material (Blade)
    Resin
  • Use
    For caulking of window frames, water siding, and cloth finishing.
  • Depth(mm)
    7
  • Feature 1
    Made of light flexible plastic, fits well in your hand, will not damage walls or tile.
  • Quantity
    1 pc.

Product Description

Convenient spatula for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
[Features]
· The tip is chamfered to 45 degrees and the caulking agent does not protrude during application, so it is possible to work with few mistakes.
· Made of lightweight, flexible plastic that fits easily in your hand, and won't damage walls or tile.
[Applications]
· Convenient for caulking around sashes and siding around plumbing, as well as wallpaper finishing.

Part Number
4977292114264
4977292114271
4977292114288
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Total Length
(mm)
Mass
(g)
Quantity

₹ 186.00

1 Piece(s) 5 Day(s) or more 5 175 15 1 pc.

₹ 201.60

2 Piece(s) 8 Day(s) or more 10 185 16 1 pc.

₹ 186.00

1 Piece(s) 5 Day(s) or more 15 205 19 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon