(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Soft G Scraper

Soft G Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SGS-1-32MM

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    32
  • Details Model
    Thin Blade
  • Mass(g)
    120
  • Quantity
    1 pc.
Part Number
SGS-1-32MM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 650.82

2 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    32
  • Details Model
    Thin Blade
  • Mass(g)
    120
  • Quantity
    1 pc.

Product Description

Rust-resistant stainless steel scraper that is easy to care for.
[Features]
· Grip can withstand being struck with a hammer, but is also soft and conforms to the hand.
· Thin blade that bends well.
[Applications]
· Convenient for removing paint, rust, and dirt.

Specifications of SGS-1-32MM

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    32
  • Details Model
    Thin Blade
  • Mass(g)
    120
  • Quantity
    1 pc.
Part Number
SGS-1-32MM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 650.82

2 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon