(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pocket Loupe (Card: Pink)

Pocket Loupe (Card: Pink)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,056₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Card size makes it conveniently portable, so it can be stored it in a pocket or a wallet. A retractable lens type that can be protected from scratches and dirt even when placed in a basket or bag. Lightweight, high-clarity and high-quality acrylic lens and high-brightness LED increase ease of use. The light turns on automatically when the lens is taken out and turns off when returned, so there are no concerns about forgetting to turn off the light.

Part Number
LP-42P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,056.07

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 3 / 5 Light presence With LED Light
Existence or non-existence of scale Not Included Mass(g) Approximately 30 (Including Batteries) Features Card size with excellent portability that can be stored without being bulky in your pocket or wallet. It is a retractable lens type that can be protected from scratches and dirt even when placed in a basket or bag. Lightweight and easy-to-see high-quality acrylic lens and high-brightness LED make it easy to use. The light turns on automatically when the lens is taken out and turns off when returned, so there is no need to worry about forgetting to turn off the light.
Magnification Details Large lens: approx. x 3, sublens: approx. x 5 Material: Body ABS Resin Material Lens Acrylic Resin
Lighting System LED light External Dimensions(mm) W58 x D8 x H90
X
whatsapp-qr whatsapp-icon