(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tweezers Magnifier

Tweezers Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy magnifier that boasts hands-free power at work, etc. Loupe with tweezers and light. Useful for detailed work, hobbies and DIY.

 
Part Number
LP-41R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,306.80

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 5 Light presence With LED Light
Existence or non-existence of scale Not Included Mass(g) Approx. 20 Features Handy magnifier that boasts hands-free power at work. Light and tweezers are attached to the magnifier. Useful for detailed work, hobbies and DIY.
Material: Body ABS Resin Material Lens Acrylic Resin Lighting System LED light
Continuous Lighting Time Approximately 15 hours Power Supply SR927SW x 3 pcs (Test battery included) External Dimensions(mm) W37×D28×H118
X
whatsapp-qr whatsapp-icon