(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Lined Magnifying Glass (Short)

Lined Magnifying Glass (Short)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      596₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient loupe for various applications such as research and observation. Created for easier reading of fine print in books, dictionaries and other printed matter. There is a line on the lens.

 
Part Number
LP-25G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 596.44

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 2.5 Light presence Not Included
Existence or non-existence of scale Not Included Mass(g) Approx. 40 Features It is a convenient magnifying glass for different applications such as examinations and observations. It was inspired from ingenuity to make fine letters of books and dictionaries, etc. easy to see. There is a "Line" in the lens.
Material Acrylic Resin External Dimensions(mm) W25×D12×H160
X
whatsapp-qr whatsapp-icon