(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Bookmark magnifying glass

Bookmark magnifying glass
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This handy loupe is available in a range of products from old-fashioned orthodox models to modern convenient models. A thin and handy magnifying glass, equipped with a high brightness light. Ideal as a bookmark.

 
Part Number
LP-09B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 808.55

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 2.8 Light presence With LED Light
Existence or non-existence of scale Not Included Mass(g) Approximately 20 (Including Batteries) Features This handy loupe is available in a range of products from old-fashioned models to modern convenient models. It is also suitable as a bookmark. The magnifying glass is thin and convenient equipped with high brightness light.
Material: Body ABS Resin Material Lens Acrylic Resin Lighting System LED light
Continuous Lighting Time Approximately 12 hours Power Supply LR1130 X 2 pcs (with Test Battery) External Dimensions(mm) W48×D8×H158
X
whatsapp-qr whatsapp-icon