• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 15/12/2019 to 4:30 (IST) 16/12/2019. We apologize for the inconvenience.

Digital Waterproof Scale

Digital Waterproof Scale

[Features]
· IP67 type that can be washed splashily with water.
· Digital waterproof scale SW-WP series.
· It can be washed in water. Remove the case to wash with water.
· Stainless steel plate (SUS304) is sold separately.
· Tare subtraction function: Capable of zero display with a container placed on top.
· Auto Power Off.
· High-speed response of approx. 0.5 seconds.
· Energy-saving design:. With 6 size D batteries, it operates for approx. 5,000 hours (backlight off), or approx. 2,000 hours (backlight on).
· Safety: Structure prevents every screw from falling off, including screws for battery cover, foot piece, etc.
· Dirt inside is visible

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SH-15KWP
SH-30KWP
SH-3000WP
SH-6000WP
Part NumberVolume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Weight
(kg)
Power Supply Battery life Accessory Operating environment
(°C)
Display Features
6 Day(s) or more 150000.5 ~ 5153.8D Batteries x 6 (Sold Separately)Approximately 5,000 hours (LR20, 25°C, backlight/comparator always off), Approximately 2,000 hours (LR20, 25°C, backlight/comparator always on)Instruction manual, Phillips screwdriver-10 – 407-segment LCD / with white backlight (character height 26 mm)● Auto power off function ● Energy saving design ● Visually clear 3 color comparator display
6 Day(s) or more 300000.1 ~ 1303.8D Batteries x 6 (Sold Separately)Approximately 5,000 hours (LR20, 25°C, backlight/comparator always off), Approximately 2,000 hours (LR20, 25°C, backlight/comparator always on)Instruction manual, Phillips screwdriver-10 – 407-segment LCD / with white backlight (character height 26 mm)● Auto power off function ● Energy saving design ● Visually clear 3 color comparator display
8 Day(s) or more 30000.1 ~ 133.8D Batteries x 6 (Sold Separately)Approximately 5,000 hours (LR20, 25°C, backlight/comparator always off), Approximately 2,000 hours (LR20, 25°C, backlight/comparator always on)Instruction manual, Phillips screwdriver-10 – 407-segment LCD / with white backlight (character height 26 mm)● Auto power off function ● Energy saving design ● Visually clear 3 color comparator display
6 Day(s) or more 60000.2 ~ 263.8D Batteries x 6 (Sold Separately)Approximately 5,000 hours (LR20, 25°C, backlight/comparator always off), Approximately 2,000 hours (LR20, 25°C, backlight/comparator always on)Instruction manual, Phillips screwdriver-10 – 407-segment LCD / with white backlight (character height 26 mm)● Auto power off function ● Energy saving design ● Visually clear 3 color comparator display

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Measurement Plate Dimensions D(mm) 190 Measurement Plate Dimensions W(mm) 230 Dust-proof and waterproof function Available
Number of display renewals(times/sec) Approx. 20 Main Body Dimensions(mm) 265(W)×250(D)×145(H)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)