Infrared radiation thermometer with center temperature sensor AD-5612WP

Caution
Product Description
[Features]
· 2 temperature measurements with 1 device.
· A non-contact radiation thermometer.
· Measures core temperatures when the additional temperature probe is inserted.
· Drip-proof structure equivalent to IP54.
· Measuring range: -33°C to +220°C (radiation thermometer, core thermometer).
· Auto power off function.
· Measurement Distance (D): Measurement Area (S) = 2.5:1


Features of Infrared thermometer with central temperature sensor AD-5612WP
Features
Non-contact measurement as an infrared thermometer
Measure central temperature by inserting the pointed probe
Drip-proof equivalent to IP54
Measurement range for both infrared thermometer and central temperature sensor: -33 to +220°C
Continuous measurement allows for convenient monitoring of temperature distribution of the target object
Maximum/Minimum/Lock measurement functions included (infrared thermometer)
Auto power-off function included
Product Specifications
| Measurement Range | -33 to +220°C for both infrared thermometer and core thermometer |
|---|---|
| Minimum Display | 0.1°C (-9.9 to +199.9°C), 1°C (other measurement ranges) |
| Infrared Thermometer Measurement Accuracy (at 25°C) | The greater of ±2% or ±2°C |
| Core Thermometer Measurement Accuracy (at 25°C) | ±2°C (-33°C to -5.1°C), ±1°C (-5.0°C to 100.0°C), ±1% (100.1°C to 220°C) |
| Emissivity Setting Range | Can be set (changed) in 0.01 increments from 0.10 to 1.00 (initial setting is 0.95) |
| Response Speed | Infrared thermometer: approx. 1 second (90%) / Center thermometer: approx. 10 seconds (90%) |
| Distance (D): Measurement range (S) | 2.5:1 |
| Power supply | 1 CR2450 lithium battery; battery life: approx. 30 hours (continuous use) |
| External dimensions | Display section: 45 (W) x 165 (H) x 24 (D) mm |
| Main body weight | Approx. 94 g (including batteries) |
| Accessory | Battery for monitor, instruction manual |