(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

NT Cutter, Cutter Replacement Blade BDC-200P

NT Cutter, Cutter Replacement Blade BDC-200P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BDC-200P

  • Product Type
    Blade replacement
  • Blade Type
    BDC model blade, D model 30°
  • Blade Quantity
    40
  • Blade thickness(mm)
    0.38
  • Conforming main body
    Various D models such as D-400GP, D-500GP
  • Amount Of Content
    1 Pack (40 Sheets)
Part Number
BDC-200P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 261.87

1 Pack(s)

40 Pieces Per Package

5 Day(s) or more 1 Pack (40 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • Blade Type
    BDC model blade, D model 30°
  • Blade Quantity
    40
  • Blade thickness(mm)
    0.38
  • Conforming main body
    Various D models such as D-400GP, D-500GP
  • Amount Of Content
    1 Pack (40 Sheets)

Product Description

[Applications]
· For delicate cutout work, including artwork, making cutouts, etc.

Specifications of BDC-200P

  • Product Type
    Blade replacement
  • Blade Type
    BDC model blade, D model 30°
  • Blade Quantity
    40
  • Blade thickness(mm)
    0.38
  • Conforming main body
    Various D models such as D-400GP, D-500GP
  • Amount Of Content
    1 Pack (40 Sheets)
Part Number
BDC-200P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 261.87

1 Pack(s)

40 Pieces Per Package

5 Day(s) or more 1 Pack (40 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Design knife D-400 eco series. 
●Suitable for delicate cut-outs like artwork and art cutting.

Specification

●Blade Edge Angle(°):30
●Blade Material:Alloy Tool Steel
●Q'ty Per Bag(sheet):40
●SPQ(bag):10
●Replacement Blade: BDA-200P(blade edge 45°), BDC-200P(blade tip 30°) with 5 sheets each

Materials

●Main Body: Recycled PP Resin(polypropylene)