(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New Baby E Collet For End Mill Only (For Mega New Baby Chuck / New Baby Chuck)

New Baby E Collet For End Mill Only (For Mega New Baby Chuck / New Baby Chuck)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,761₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A perfectly sized collet for cutting tool shanks, ideal for endmills.

Part Number
NBC6-3E-AA
NBC6-4E-AA
NBC6-5E-AA
NBC6-6E-AA
NBC8-3E-AA
NBC8-4E-AA
NBC8-5E-AA
NBC8-6E-AA
NBC8-8E-AA
NBC10-3E-AA
NBC10-4E-AA
NBC10-5E-AA
NBC10-6E-AA
NBC10-8E-AA
NBC10-10E-AA
NBC13-3E-AA
NBC13-4E-AA
NBC13-5E-AA
NBC13-6E-AA
NBC13-8E-AA
NBC13-10E-AA
NBC13-12E-AA
NBC16-3E-AA
NBC16-4E-AA
NBC16-5E-AA
NBC16-6E-AA
NBC16-8E-AA
NBC16-10E-AA
NBC16-12E-AA
NBC16-14E-AA
NBC16-16E-AA
NBC20-3E-AA
NBC20-4E-AA
NBC20-5E-AA
NBC20-6E-AA
NBC20-8E-AA
NBC20-10E-AA
NBC20-12E-AA
NBC20-14E-AA
NBC20-16E-AA
NBC20-20E-AA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
φd
(mm)
B
(mm)
φA
(mm)
Compatible Main Body Size
(mm)

₹ 5,998.60

1 Piece(s) 9 Day(s) or more 33179.26

₹ 5,761.13

1 Piece(s) 11 Day(s) or more 44179.26

₹ 5,966.45

1 Piece(s) 9 Day(s) or more 55179.26

₹ 5,761.13

1 Piece(s) 11 Day(s) or more 66179.26

₹ 6,052.18

1 Piece(s) 9 Day(s) or more 3320128

₹ 6,052.18

1 Piece(s) 7 Day(s) or more 4420128

₹ 6,052.18

1 Piece(s) 9 Day(s) or more 5520128

₹ 5,848.20

1 Piece(s) 11 Day(s) or more 6620128

₹ 5,848.20

1 Piece(s) 11 Day(s) or more 8820128

₹ 6,052.18

1 Piece(s) 9 Day(s) or more 33321610

₹ 6,052.18

1 Piece(s) 9 Day(s) or more 44321610

₹ 6,052.18

1 Piece(s) 9 Day(s) or more 55321610

₹ 5,848.20

1 Piece(s) 9 Day(s) or more 66321610

₹ 5,848.20

1 Piece(s) 11 Day(s) or more 88321610

₹ 5,848.20

1 Piece(s) 5 Day(s) or more 1010321610

₹ 6,253.09

1 Piece(s) 9 Day(s) or more 33382013

₹ 6,047.76

1 Piece(s) 5 Day(s) or more 44382013

₹ 6,253.09

1 Piece(s) 9 Day(s) or more 55382013

₹ 6,047.76

1 Piece(s) 11 Day(s) or more 66382013

₹ 6,047.76

1 Piece(s) 5 Day(s) or more 88382013

₹ 6,047.76

1 Piece(s) 11 Day(s) or more 1010382013

₹ 6,047.76

1 Piece(s) 7 Day(s) or more 1212382013

₹ 6,640.18

1 Piece(s) 9 Day(s) or more 33422516

₹ 6,640.18

1 Piece(s) 9 Day(s) or more 44422516

₹ 6,640.18

1 Piece(s) 9 Day(s) or more 55422516

₹ 6,640.18

1 Piece(s) 14 Day(s) or more 66422516

₹ 6,640.18

1 Piece(s) 9 Day(s) or more 88422516

₹ 6,436.18

1 Piece(s) 9 Day(s) or more 1010422516

₹ 6,436.18

1 Piece(s) 9 Day(s) or more 1212422516

₹ 6,640.18

1 Piece(s) 9 Day(s) or more 1414422516

₹ 6,640.18

1 Piece(s) 9 Day(s) or more 1616422516

₹ 7,013.87

1 Piece(s) 9 Day(s) or more 33452820

₹ 7,013.87

1 Piece(s) 9 Day(s) or more 44452820

₹ 7,013.87

1 Piece(s) 9 Day(s) or more 55452820

₹ 6,809.87

1 Piece(s) 9 Day(s) or more 66452820

₹ 6,809.87

1 Piece(s) 7 Day(s) or more 88452820

₹ 6,809.87

1 Piece(s) 9 Day(s) or more 1010452820

₹ 6,809.87

1 Piece(s) 9 Day(s) or more 1212452820

₹ 7,013.87

1 Piece(s) 9 Day(s) or more 1414452820

₹ 6,809.87

1 Piece(s) 9 Day(s) or more 1616452820

₹ 6,809.87

1 Piece(s) 9 Day(s) or more 2020452820

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type end mill Features The collet is the right size fitting for the shank of the cutting tool, which is the best for end milling.
Class AA
X
whatsapp-qr whatsapp-icon