(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
MM...T05/T06/T08/T10/T12 MULTI-MASTER Machining Head
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (mm) (φ) | Effective Blade Rows | Overall Length (L) (mm) | Available Length of Cut (Ad) (mm) | Link Diameter (d) (mm) | Detail Type | Dimension Ts (mm) | Dimension r (mm) | Torsion Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,160.51 | 2 Piece(s) | 7 Day(s) or more | 6 | 4 | 10 | 5 | 8 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 0 | 45° | ||
₹ 4,319.89 | 2 Piece(s) | 5 Day(s) or more | 8 | 4 | 10 | 5 | 7.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 0.5 | 30° | ||
₹ 4,319.89 | 2 Piece(s) | 7 Day(s) or more | 8 | 4 | 10 | 5 | 7.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 1.0 | 30° | ||
₹ 4,319.89 | 2 Piece(s) | 7 Day(s) or more | 8 | 4 | 10 | 5 | 7.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 1.5 | 30° | ||
₹ 4,080.15 | 2 Piece(s) | 7 Day(s) or more | 8 | 3 | 10 | 5 | 7.6 | MM EC...3 cutting edges spiral angle 45° | T05 | 0 | 45° | ||
₹ 4,319.89 | 2 Piece(s) | 7 Day(s) or more | 8 | 4 | 10 | 5 | 7.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 0 | 45° | ||
₹ 4,319.89 | 2 Piece(s) | 7 Day(s) or more | 8 | 4 | 10 | 5 | 7.7 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 0.5 | 45° | ||
₹ 4,319.89 | 2 Piece(s) | 7 Day(s) or more | 8 | 4 | 10 | 5 | 7.7 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 1.0 | 45° | ||
₹ 4,319.89 | 2 Piece(s) | 7 Day(s) or more | 8 | 4 | 10 | 5 | 7.7 | MM EC... 4-Flute Torsion Angle 30°/45° | T05 | 1.5 | 45° | ||
₹ 5,120.85 | 2 Piece(s) | 7 Day(s) or more | 10 | 4 | 13 | 7 | 9.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T06 | 0.5 | 30° | ||
₹ 5,120.85 | 2 Piece(s) | 5 Day(s) or more | 10 | 4 | 13 | 7 | 9.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T06 | 1.0 | 30° | ||
₹ 4,720.38 | 2 Piece(s) | 5 Day(s) or more | 10 | 3 | 13 | 7 | 9.6 | MM EC...3 cutting edges spiral angle 45° | T06 | 0 | 45° | ||
₹ 5,120.85 | 2 Piece(s) | 5 Day(s) or more | 10 | 4 | 13 | 7 | 9.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T06 | 0 | 45° | ||
₹ 5,120.85 | 2 Piece(s) | 7 Day(s) or more | 10 | 4 | 13 | 7 | 9.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T06 | 0.5 | 45° | ||
₹ 5,120.85 | 2 Piece(s) | 7 Day(s) or more | 10 | 4 | 13 | 7 | 9.6 | MM EC... 4-Flute Torsion Angle 30°/45° | T06 | 1.0 | 45° | ||
₹ 6,961.18 | 2 Piece(s) | 7 Day(s) or more | 12 | 4 | 16.5 | 9 | 11.5 | MM EC... 4-Flute Torsion Angle 30°/45° | T08 | 0.5 | 30° | ||
₹ 6,961.18 | 2 Piece(s) | 7 Day(s) or more | 12 | 4 | 16.5 | 9 | 11.5 | MM EC... 4-Flute Torsion Angle 30°/45° | T08 | 1.0 | 30° | ||
₹ 6,399.98 | 2 Piece(s) | 7 Day(s) or more | 12 | 3 | 16.5 | 9 | 11.5 | MM EC...3 cutting edges spiral angle 45° | T08 | 0 | 45° | ||
₹ 6,961.18 | 2 Piece(s) | 7 Day(s) or more | 12 | 4 | 16.5 | 9 | 11.5 | MM EC... 4-Flute Torsion Angle 30°/45° | T08 | 0 | 45° | ||
₹ 6,961.18 | 2 Piece(s) | 5 Day(s) or more | 12 | 4 | 16.5 | 9 | 11.5 | MM EC... 4-Flute Torsion Angle 30°/45° | T08 | 0.5 | 45° | ||
₹ 6,961.18 | 2 Piece(s) | 9 Day(s) or more | 12 | 4 | 16.5 | 9 | 11.5 | MM EC... 4-Flute Torsion Angle 30°/45° | T08 | 1.0 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 0.5 | 30° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 1.0 | 30° | ||
₹ 10,720.85 | 2 Piece(s) | 5 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 1.5 | 30° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 2.0 | 30° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 3.0 | 30° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 4.0 | 30° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 0 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 0.5 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 1.0 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 1.5 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 2.0 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 3.0 | 45° | ||
₹ 10,720.85 | 2 Piece(s) | 7 Day(s) or more | 16 | 4 | 20.5 | 12 | 15.2 | MM EC... 4-Flute Torsion Angle 30°/45° | T10 | 4.0 | 45° | ||
₹ 12,321.44 | 2 Piece(s) | 5 Day(s) or more | 20 | 4 | 25.5 | 15 | 18.3 | MM EC... 4-Flute Torsion Angle 30°/45° | T12 | 0.5 | 30° | ||
₹ 12,321.44 | 2 Piece(s) | 7 Day(s) or more | 20 | 4 | 25.5 | 15 | 18.3 | MM EC... 4-Flute Torsion Angle 30°/45° | T12 | 1.0 | 30° | ||
₹ 12,321.44 | 2 Piece(s) | 7 Day(s) or more | 20 | 4 | 25.5 | 15 | 18.3 | MM EC... 4-Flute Torsion Angle 30°/45° | T12 | 2.0 | 30° | ||
₹ 12,321.44 | 2 Piece(s) | 7 Day(s) or more | 20 | 4 | 25.5 | 15 | 18.3 | MM EC... 4-Flute Torsion Angle 30°/45° | T12 | 3.0 | 30° | ||
₹ 12,321.44 | 2 Piece(s) | 7 Day(s) or more | 20 | 4 | 25.5 | 15 | 18.3 | MM EC... 4-Flute Torsion Angle 30°/45° | T12 | 0 | 45° |
Part Number |
---|
Loading...
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Mounting Method | Center Ring Plug | Material | IC908 |
---|---|---|---|---|---|
Coating Model | PVD Coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy