(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Master Processing Head (Head Diameter: 8 to 25 mm)

Multi-Master Processing Head (Head Diameter: 8 to 25 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MM...T05/T06/T08/T10/T12/T15 MULTI-MASTER Machining Head

 
Part Number
MMEC080A05R0.56T05IC908
MMEC080A05R1.06T05IC908
MMEC080A05R1.56T05IC908
MMEC080B05R0.56T05IC908
MMEC080B05R1.06T05IC908
MMEC080B05R1.56T05IC908
MMEC100A07R0.56T06IC908
MMEC100A07R1.06T06IC908
MMEC100A07R1.56T06IC908
MMEC100B07R0006T06IC908
MMEC100B07R0.56T06IC908
MMEC100B07R1.06T06IC908
MMEC100B07R1.56T06IC908
MMEC120A09R0.56T08IC908
MMEC120A09R1.06T08IC908
MMEC120B09R0006T08IC908
MMEC120B09R0.56T08IC908
MMEC120B09R1.06T08IC908
MMEC120B09R1.56T08IC908
MMEC160A12R0.58T10IC908
MMEC160A12R1.08T10IC908
MMEC160A12R1.68T10IC908
MMEC160A12R2.08T10IC908
MMEC160B12R0.58T10IC908
MMEC160B12R1.08T10IC908
MMEC160B12R1.68T10IC908
MMEC160B12R2.08T10IC908
MMEC200A15R1.010T12IC908
MMEC200A15R2.010T12IC908
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProcessing Applications Outer Diameter (D) (mm)
(φ)
Effective Blade Rows Overall Length (L)
(mm)
Available Length of Cut (Ad)
(mm)
Link Diameter (d)
(mm)
Detail Type Dimension Ts
(mm)
Dimension r
(mm)
Torsion Angle

₹ 5,280.24

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting861057.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T050.530°

₹ 5,280.24

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting861057.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T051.030°

₹ 5,280.24

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting861057.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T051.530°

₹ 5,280.24

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting861057.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T050.545°

₹ 5,280.24

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting861057.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T051.045°

₹ 5,280.24

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting861057.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T051.545°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T060.530°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T061.030°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T061.530°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T06045°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T060.545°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T061.045°

₹ 5,920.47

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting1061379.6MM EC... 6-Flute Torsion Angle 30°/45°/50°T061.545°

₹ 7,920.18

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting12616.5911.5MM EC... 6-Flute Torsion Angle 30°/45°/50°T080.530°

₹ 7,920.18

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting12616.5911.5MM EC... 6-Flute Torsion Angle 30°/45°/50°T081.030°

₹ 7,920.18

2 Piece(s) 10 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting12616.5911.5MM EC... 6-Flute Torsion Angle 30°/45°/50°T08045°

₹ 7,920.18

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting12616.5911.7MM EC... 6-Flute Torsion Angle 30°/45°/50°T080.545°

₹ 7,920.18

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting12616.5911.5MM EC... 6-Flute Torsion Angle 30°/45°/50°T081.045°

₹ 7,920.18

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Groove / Inclined Cutting12616.5911.5MM EC... 6-Flute Torsion Angle 30°/45°/50°T081.545°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T100.530°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T101.030°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T101.630°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T102.030°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T100.545°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T101.045°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T101.645°

₹ 13,521.53

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting16820.51215.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T102.045°

₹ 21,523.07

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting201025.51518.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T121.030°

₹ 21,523.07

2 Piece(s) 8 Day(s) or more Flat Surface / Side Surface / Inclined Cutting201025.51518.3MM EC... 8/10 Blades, Torsion Angle 30°/45°/50°T122.030°

Loading...

  1. 1

Basic Information

Mounting Method Center Ring Plug Material IC908 Coating Model PVD Coating
X
whatsapp-qr whatsapp-icon