(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MULTI-MASTER MM GRIT (for Chamfering) MM TS (Head for T Groove Processing)

MULTI-MASTER MM GRIT (for Chamfering) MM TS (Head for T Groove Processing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

MM GRIT (for Chamfering) MM TS (Head for T Grooving)

Part Number
MMTS160H30D06T06IC32​8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,320.95

2 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Processing Applications Groove Outer Diameter (D) (mm)(φ) 16 Finish Classification Rough / Medium Processing
Mounting Method Link Model Total No. of Blades(sheet) 6 Available Length of Cut (Ad)(mm) 3
Detail Type MM TS-H... T Slotter Milling Head Dimension Ts(mm) T06 Dimension r(mm) 0.4
Material IC328 Size W(mm) 3 Torx Keys T-25/3
Coating Model PVD Coating
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language